
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
Press-In Inserts are designed to be pressed into the plastic hole without melting the plastic prior to installation. Press-In Inserts offer rapid installation with no specialised equipment and achieve good overall joint performance
The Series 51 Inserts are the headed version of the Series 50. The head provides a larger bearing surface for the mating assembly, and is also suitable for pull-through applications where high pull-out force is a requirement. Series 51 Headed Press-In Inserts are available in thread sizes ranging from 2-56 up to 5/16-18.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 250 |
Thread Size |
N/A 8-32 |
Overknurl Ø (A Ref.) |
N/A .227 in |
Head Ø (H) |
N/A .278 in |
Head Thickness (T) |
N/A .033 in |
Length (L) |
N/A .185 in |
Pilot Ø (P) |
N/A .214 in |
Rec. Hole Ø |
N/A .217 in |
Rec. Hole Ø Tolerance |
N/A +.003/-.000 in |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight |
N/A 0.0006738 kg0.0014857 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |