
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 29 Short metric Insert is designed with a wide center knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. This metric Insert series is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 29 Short is available in metric threads ranging from M2 up to M6.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 250 |
Thread Size |
N/A M5 x 0.8 |
Overknurl Ø (A Ref.) |
N/A 7.16 mm |
Length (L) |
N/A 6.35 mm |
Pilot Ø (P) |
N/A 6.32 mm |
Rec. Hole Ø |
N/A 6.40 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0007862 kg0.0017335 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |