The Series 29 Short is designed with a wide centre knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. This series is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 29 Short is available in inch threads ranging from 2-56 up to 1/4-20.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 200

Thread Size

N/A 1/4-20

Overknurl Ø (A Ref.)

N/A .345 in

Length (L)

N/A .312 in

Pilot Ø (P)

N/A .312 in

Rec. Hole Ø

N/A .315 in

Rec. Hole Ø Tolerance

N/A +.003/-.000 in

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0016350 kg0.0036051 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.