
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The metric Series 29 Long Insert is the longer version of the metric Series 29 Short Insert resulting in higher torque and pull-out resistance. Designed with a wide center knurl with two smaller knurls and deep undercuts on both ends, the Series 29 Long (and the Series 30 Long – Headed version of the Series 29 Long ) typically provides the highest torque and pull out performance within SPIROL’s Heat/Ultrasonic style Inserts designed for straight holes. The Series 29 Long is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 29 Long is available in metric threads ranging from M2 up to M8.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 200 |
Thread Size |
N/A M5 x 0.8 |
Overknurl Ø (A Ref.) |
N/A 7.16 mm |
Length (L) |
N/A 9.53 mm |
Pilot Ø (P) |
N/A 6.32 mm |
Rec. Hole Ø |
N/A 6.40 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0012760 kg0.0028136 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |