
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
SPIROL’s Series 27 Short Symmetrical Metric Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 is also available in a Long version for applications requiring a higher torque and/or pull-out resistance. The Series 27 Short Inserts have the same body style as the standard Series 29 Short Symmetric Inserts with a slightly smaller centre knurl diameter for ultra-thin walled boss assemblies. The SPIROL’s Series 27 Symmetrical Metric Inserts are available to order in metric threads ranging in size from M2 to M6.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Specifications
Package Type |
N/A Each |
Supply Status |
N/A Not Stocked |
Units Per Package |
N/A 1 |
Thread Size |
N/A M6 x 1.0 |
Overknurl Ø (A Ref.) |
N/A 8.51 mm |
Length (L) |
N/A 7.92 mm |
Pilot Ø (P) |
N/A 7.92 mm |
Rec. Hole Ø |
N/A 8.00 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0016344 kg0.0036038 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |