SPIROL’s Series 27 Short Symmetrical Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 also comes in a Long version for applications requiring more demanding torque and/or pull-out resistance. The Series 27 Short Inserts have the same body style as the standard Series 29 Short Symmetrical Inserts with a slightly smaller centre knurl diameter for ultra-thin walled boss assemblies. The SPIROL’s Series 27 Symmetrical Inserts are available to order in inch threads ranging in size from 2-56 up to ¼-20.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Unit of Measure

Specifications

Package Type

N/A Each

Supply Status

N/A Not Stocked

Units Per Package

N/A 1

Thread Size

N/A 8-32

Overknurl Ø (A Ref.)

N/A .241 in

Length (L)

N/A .185 in

Pilot Ø (P)

N/A .218 in

Rec. Hole Ø

N/A .221 in

Rec. Hole Ø Tolerance

N/A +.003/-.000 in

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0004925 kg0.0010859 lb

Order Processing Note

N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability.