
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
SPIROL’s Series 27 Short Symmetrical Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 also comes in a Long version for applications requiring more demanding torque and/or pull-out resistance. The Series 27 Short Inserts have the same body style as the standard Series 29 Short Symmetrical Inserts with a slightly smaller centre knurl diameter for ultra-thin walled boss assemblies. The SPIROL’s Series 27 Symmetrical Inserts are available to order in inch threads ranging in size from 2-56 up to ¼-20.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Specifications
Package Type |
N/A Each |
Supply Status |
N/A Not Stocked |
Units Per Package |
N/A 1 |
Thread Size |
N/A 2-56 |
Overknurl Ø (A Ref.) |
N/A .140 in |
Length (L) |
N/A .125 in |
Pilot Ø (P) |
N/A .123 in |
Rec. Hole Ø |
N/A .126 in |
Rec. Hole Ø Tolerance |
N/A +.003/-.000 in |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0001400 kg0.0003086 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |