
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
SPIROL’s Series 27 Long Symmetrical Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 Long Inserts have the same body style as the standard Series 29 Long Inserts with a slightly smaller center knurl diameter for ultra-thin walled boss assemblies. The Series 27 Inserts are also available in a Short version to reduce costs and installation time for applications requiring less demanding torque and/or pull-out resistance. The SPIROL’s Series 27 Long Inserts are available to order in inch threads ranging in size from 2-56 up to 5/16-18.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Specifications
Package Type |
N/A Each |
Supply Status |
N/A Not Stocked |
Units Per Package |
N/A 1 |
Thread Size |
N/A 8-32 |
Overknurl Ø (A Ref.) |
N/A .241 in |
Length (L) |
N/A .321 in |
Pilot Ø (P) |
N/A .218 in |
Rec. Hole Ø |
N/A .221 in |
Rec. Hole Ø Tolerance |
N/A +.003/-.000 in |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0008585 kg0.0018929 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |