
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
SPIROL’s Series 25 Tapered Inserts are designed for tapered holes with an 8° (included) draft angle and are installed with heat or ultrasonic vibration. The Series 25 Inserts are similar to the Series 24 Inserts with the addition of a head for increased bearing area. SPIROL’s Series 25 Tapered Inserts are available to order in metric threads ranging in size from M2 up to M8.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
Specifications
Package Type |
N/A Each |
Supply Status |
N/A Not Stocked |
Units Per Package |
N/A 1 |
Thread Size |
N/A M2.5 x 0.45 |
Overknurl Ø (A Ref.) |
N/A 4.1 mm |
Head Ø (H) |
N/A 6.0 mm |
Head Thickness (T) |
N/A 0.6 mm |
Length (L) |
N/A 5.0 mm |
Rec. Hole Ø at Entrance |
N/A 3.8 mm |
Rec. Hole Ø at Entrance Tolerance |
N/A +0.1/-0.0 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0003351 kg0.0007390 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |