
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The metric Series 20 Long series has the exact same body style as the metric Series 19 Long - with the addition of a head. The slightly tapered body is designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The head provides more bearing surface for the mating component, preventing jack-out. The Series 20 Long Headed Insert is available in metric threads ranging from M2 up to M8.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 125 |
Thread Size |
N/A M6 x 1.0 |
Overknurl Ø (A Ref.) |
N/A 8.76 mm |
Head Ø (H) |
N/A 9.45 mm |
Head Thickness (T) |
N/A 1.27 mm |
Length (L) |
N/A 12.70 mm |
Pilot Ø (P) |
N/A 7.92 mm |
Rec. Hole Ø |
N/A 8.00 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0031721 kg0.0069944 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |