The metric Series 20 Long series has the exact same body style as the metric Series 19 Long - with the addition of a head. The slightly tapered body is designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The head provides more bearing surface for the mating component, preventing jack-out. The Series 20 Long Headed Insert is available in metric threads ranging from M2 up to M8.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 200

Thread Size

N/A M3.5 x 0.6

Overknurl Ø (A Ref.)

N/A 5.54 mm

Head Ø (H)

N/A 6.27 mm

Head Thickness (T)

N/A 0.69 mm

Length (L)

N/A 7.14 mm

Pilot Ø (P)

N/A 4.70 mm

Rec. Hole Ø

N/A 4.78 mm

Rec. Hole Ø Tolerance

N/A +0.08/-0.00 mm

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0006785 kg0.0014961 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.