The Series 20 Long series has the exact same body style as the Series 19 Long - with the addition of a head. The slightly tapered body is designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The head provides more bearing surface for the mating component preventing jack-out. The Series 20 Long Headed Insert is available in inch threads ranging from 2-56 up to 5/16-18.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 125

Thread Size

N/A 1/4-20

Overknurl Ø (A Ref.)

N/A .345 in

Head Ø (H)

N/A .372 in

Head Thickness (T)

N/A .050 in

Length (L)

N/A .500 in

Pilot Ø (P)

N/A .312 in

Rec. Hole Ø

N/A .315 in

Rec. Hole Ø Tolerance

N/A +.003/-.000 in

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0031089 kg0.0068551 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.