
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 10 Self-Tapping Inserts are thread forming Inserts best suited for ductile or softer thermoplastics or thermosets. These Inserts are tapped into a preformed hole and the coarse external thread moves the plastic to form a thread within the hole during the installation process. These Inserts provide the best pull-out resistance for a post-mould installed Insert. The Series 10 Self-Tapping Inserts are available in metric threads ranging from M3 to M6.
Unit of Measure
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 150 |
Thread Size |
N/A M3 x 0.5 |
Outer Thread Ø (A Ref.) |
N/A 4.78 mm |
Length (L) |
N/A 6.35 mm |
Rec. Hole Ø |
N/A 4.29 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0003878 kg0.0008551 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |