The Series 10 Self-Tapping Inserts are thread forming Inserts best suited for ductile or softer thermoplastics or thermosets. These Inserts are tapped into a preformed hole and the coarse external thread moves the plastic to form a thread within the hole during the installation process. These Inserts provide the best pull-out resistance for a post-mould installed Insert. The Series 10 Self-Tapping Inserts are available in inch threads ranging from 4-40 to ¼-20.

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 150

Thread Size

N/A 4-40

Outer Thread Ø (A Ref.)

N/A .188 in

Length (L)

N/A .250 in

Rec. Hole Ø

N/A .169 in

Rec. Hole Ø Tolerance

N/A +.003/-.000 in

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A .0004422 kg.0009750 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.