
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 44 has the same body style as the Series 40 Through-Hole Insert, but in a blind-ended version. Series 44 Inserts are available in metric threads ranging in size from M2.5 to M10. Alternatively, SPIROL’s standard Series 65 Moulded-In Inserts are made from 2024 aluminium, a lightweight, lead-free grade and offer superior resistance to torque and comparable pull out.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
Specifications
Package Type |
N/A Each |
Supply Status |
N/A Not Stocked |
Units Per Package |
N/A 1 |
Thread Size |
N/A M10 x 1.5 |
Width Across Flats (F Ref.) |
N/A 12.45 mm |
Length (L) |
N/A 20.65 mm |
Minimum Minor Ø |
N/A 8.45 mm |
Minimum # Threads |
N/A 8 |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0096295 kg0.0212330 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |