
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 40 Through-Hole Moulded-In Brass Insert is symmetrical which eliminates having to orient the Insert as it is placed onto the core pin in the mould. Series 40 Inserts are made from free-machining brass and are available to order in a range of inch threads from 4-40 to 3/8-16. Alternatively, SPIROL’s standard Series 63 Moulded-In Inserts are made from 2024 aluminium, a lightweight, lead-free grade and offer superior resistance to torque and comparable pull out.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
Specifications
Package Type |
N/A Each |
Supply Status |
N/A Not Stocked |
Units Per Package |
N/A 1 |
Thread Size |
N/A 1/4-20 |
Width Across Flats (F Ref.) |
N/A .375 in |
Length (L) |
N/A .438 in |
Minimum Minor Ø |
N/A .200 in |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0035707 kg0.0078733 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |