
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
Series 14 Short Inserts are designed for use in tapered holes. The tapered hole facilitates proper seating and maximizes the surface contact between the Insert and hole wall prior to the application of heat or ultrasonic vibration. The Series 14 Short Insert is available in metric threads ranging from M2 to M6.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 300 |
Thread Size |
N/A M3 x 0.5 |
Overknurl Ø (A Ref.) |
N/A 5.61 mm |
Length (L) |
N/A 3.81 mm |
Pilot Ø (P) |
N/A 5.16 mm |
Rec. Hole Ø at Entrance |
N/A 5.23 mm |
Rec. Hole Ø at Entrance Tolerance |
N/A +0.05/-0.00 mm |
Rec. Hole Ø at Taper End |
N/A 5.05 mm |
Rec. Hole Ø at Taper End Tolerance |
N/A +0.05/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0004491 kg0.0009902 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |