Series 14 Short Inserts are designed for use in tapered holes. The tapered hole facilitates proper seating and maximizes the surface contact between the Insert and hole wall prior to the application of heat or ultrasonic vibration. The Series 14 Short Insert is available in metric threads ranging from M2 to M6.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 300

Thread Size

N/A M2 x 0.4

Overknurl Ø (A Ref.)

N/A 3.58 mm

Length (L)

N/A 2.92 mm

Pilot Ø (P)

N/A 3.02 mm

Rec. Hole Ø at Entrance

N/A 3.12 mm

Rec. Hole Ø at Entrance Tolerance

N/A +0.05/-0.00 mm

Rec. Hole Ø at Taper End

N/A 3.00 mm

Rec. Hole Ø at Taper End Tolerance

N/A +0.05/-0.00 mm

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0001338 kg0.0002950 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.