The Series 14 Long Inserts are the longer version of the Series 14 Short Inserts to provide higher resistance to torque and pull-out. The Series 14 Long Insert is designed for use in tapered holes which facilitates proper seating and maximizes the surface contact between the Insert and hole wall prior to the application of heat or ultrasonic vibration. The Series 14 Long Insert is available in metric threads ranging from M2 to M8.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 250

Thread Size

N/A M3.5 x 0.6

Overknurl Ø (A Ref.)

N/A 5.61 mm

Length (L)

N/A 6.35 mm

Pilot Ø (P)

N/A 4.83 mm

Rec. Hole Ø at Entrance

N/A 5.23 mm

Rec. Hole Ø at Entrance Tolerance

N/A +0.05/-0.00 mm

Rec. Hole Ø at Taper End

N/A 4.70 mm

Rec. Hole Ø at Taper End Tolerance

N/A +0.05/-0.00 mm

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0006030 kg0.0013296 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.