
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
Moulded-In Inserts are designed for maximum pull-out and torque performance, and are often the Insert of choice for thermosets and engineered plastics with a high percentage of filler. The Series 65 is the same body style as the Series 63 Through-Hole Insert, but in a blind ended version. The minor thread diameter tolerance is controlled to ensure positive positioning and perpendicularity of the Insert on the core pin during the moulding process. Series 65 Inserts are made from lightweight, lead-free 2024 aluminium, and are available in metric threads ranging from M4 to M8.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 100 |
Thread Size |
N/A M6 x 1.0 |
Outer Ø (A Ref.) |
N/A 9.33 mm |
Length (L) |
N/A 15.50 mm |
Minimum Minor Ø |
N/A 4.99 mm |
Minimum # Threads |
N/A 9 |
Material Type |
N/A Aluminium |
Material Grade |
N/A
ASTM B211 2024 ISO AlCu4Mg1 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0015376 kg0.0033903 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |