SPIROL offers a line of austenitic stainless steel Disc Springs in diameters ranging from Ø8mm to Ø71mm. Austenitic stainless steel is typically used for static and low cycle applications that require a heightened level of corrosion resistance. It withstands fresh water and atmospheric marine conditions very well, and is suitable for many other industrial conditions including acidic environments. This material will continue to work harden with use so cycle life is limited, but creep resistance is good.

If you don’t see what you are looking for in our standard offering (including size, quantity, stacks, etc.), please feel free to Request a Quote or contact SPIROL directly for complimentary Application Engineering assistance!

Note: All pricing is based on small box quantities. Please contact SPIROL directly for high volume quotes!

Unit of Measure

Specifications

Package Type

N/A Box

Units per Box

N/A 1

DIN EN Series

N/A B

Bolt Size

N/A M8

External Diameter (De)

N/A 16 mm
[.630 in]

Internal Diameter (Di)

N/A 8.2 mm
[.323 in]

Material Thickness (t)

N/A 0.6 mm
[.024 in]

Free Height (lo)

N/A 1.05 mm
[.041 in]

Free Cone Height (ho)

N/A 0.45 mm
[.017 in]

Material Type

N/A Austenitic Stainless Steel

Finish

N/A Plain, Not Oiled

F @ s = 0.75 ho

N/A 378 N

Weight Per Piece

N/A 0.0006938 kg

Heat Treatment

N/A N/A

Order Processing Note

N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability.