
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Coiled Spring Pin was invented by SPIROL in 1948. SPIROL offers Coiled Pins in three duties, light, standard and heavy, to provide a variety of combinations of strength, flexibility and diameter to accommodate different host materials and applications. A pin too strong for the applied force may not flex and may cause damage to the hole. A pin too flexible in the assembly may prematurely fatigue. The goal is to optimise the combination of strength, flexibility and diameter of the Coiled Pin to maximise the useful life of the assembly. Light duty Coiled Spring Pins are recommended for use in soft or brittle materials, or where the hole is located close to the edge of an assembly. Light duty Coiled Pins are also a great choice for assemblies not subjected to high forces as installation will be easier due to their lower insertion forces.
SPIROL’s light duty metric Coiled Springs are available in diameters ranging from 1.5mm up to 6mm as a standard, and are available to order in Ø8mm. Light duty Coiled Pins are manufactured from high carbon steel, 302/304 nickel (austenitic) stainless steel and 420 chrome (martensitic) stainless steel and conform to both ISO 8751 and ASME B18.8.3M.
In addition to being able to purchase light duty metric Coiled Spring Pins online, you may also download 2D Sales Drawings and 3D Models of all Coiled Pins by simply selecting the Coiled Pin that you require, and downloading the drawing in the desired file type.
SPIROL’s standard offering of Coiled Spring Pins can be purchased through eCommerce in standard box quantities. Should you require a different quantity, custom size, special material or finish, please feel free to contact us directly by emailing us at info-uk@spirol.com, calling us at the nearest SPIROL location or submitting your request for quote through the configurator.
Specifications
Package Type |
N/A Box |
Units per Box |
N/A 1 |
Duty |
N/A
Light |
Nominal Diam. |
N/A 2 mm |
Length (L) |
N/A 16 mm |
Material Type |
N/A Chrome Stainless Steel |
Material Grade |
N/A
UNS S42000 X30Cr13 (1.4028) |
Finish |
N/A Plain, Oiled |
Chamfer Length (C Ref.) |
N/A 0.70 mm |
Chamfer Diameter (B Max.) |
N/A 1.90 mm |
Diameter (D Min.) |
N/A 2.13 mm |
Diameter (D Max.) |
N/A 2.28 mm |
Recommended Hole Size (Min.) |
N/A 2.00 mm |
Recommended Hole Size (Max.) |
N/A 2.10 mm |
Minimum Double Shear Strength |
N/A 1.50 kN |
Heat Treatment |
N/A HV 460 - 560 |
Length Tolerance |
N/A ±0.50 |
Pin Straightness Tolerance [Min.] |
N/A 0.18 |
Pin Straightness Tolerance [Max.] |
N/A 0.20 |
ISO |
N/A 8751 |
ASME |
N/A B18.8.3M |
Weight Per Piece |
N/A 0.0001716 kg0.0003782 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |