SPIROL’s SP150 Heavy Wall Spacers are typically used to space two components by a desired distance equal to the length of the Spacer. Since the assembly is normally fastened together with a bolt or screw that passes through the inner diameter (ID) of the Spacer, SPIROL’s standard tubular Spacers are designed to provide a clearance fit over standard bolt and screw sizes.

In addition to having higher columnar strength, the thicker wall of the SP150 Heavy Wall Spacer provides a larger bearing surface for distribution of the clamp load onto the mating surfaces to prevent indenting or witness marks.

SPIROL’s standard SP150 Heavy Wall inch Spacers accommodate screw and bolt diameters ranging in size from #4 - .750” (3/4) in lengths up to 4” - depending on the specific diameter.

Please select from the standard offering below. In addition to being able to purchase SPIROL’s SP150 Heavy Wall inch Spacers online, you are also able to view or download 2D drawings and 3D models of our tubular Spacers. Simply select the item you want, and then view or download the 2D drawing / 3D model in the desired format.

If you don’t see what you are looking for in our standard offering (including size, material, finish, quantity, etc.), please feel free to configure your custom Spacer requirements!. Due to SPIROL’s proprietary manufacturing method, any intermediate length can be made without special tooling.

If you have a high volume inquiry, or if you would like complimentary Application Engineering assistance , please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices.

Tubular Spacers
Unit of Measure
1 2 3 4 5 »  

Item #

Units per Box

Duty

Nominal ID

Length

OD Ref

Material Type

Finish

Price per Package Unit

293447 N/A 250 N/A Heavy Wall N/A #10 N/A .187 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® QUOTE
61821 N/A 250 N/A Heavy Wall N/A #10 N/A .187 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled QUOTE
293448 N/A 200 N/A Heavy Wall N/A #10 N/A .250 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® QUOTE
62558 N/A 200 N/A Heavy Wall N/A #10 N/A .250 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled QUOTE
293449 N/A 200 N/A Heavy Wall N/A #10 N/A .312 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® $69.65
63653 N/A 200 N/A Heavy Wall N/A #10 N/A .312 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled $54.67
293450 N/A 200 N/A Heavy Wall N/A #10 N/A .375 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® $75.24
62431 N/A 200 N/A Heavy Wall N/A #10 N/A .375 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled $57.24
293451 N/A 200 N/A Heavy Wall N/A #10 N/A .437 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® $80.75
62061 N/A 200 N/A Heavy Wall N/A #10 N/A .437 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled $59.76
293452 N/A 200 N/A Heavy Wall N/A #10 N/A .500 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® $86.35
62595 N/A 200 N/A Heavy Wall N/A #10 N/A .500 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled $62.33
293453 N/A 200 N/A Heavy Wall N/A #10 N/A .562 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® QUOTE
62300 N/A 200 N/A Heavy Wall N/A #10 N/A .562 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled QUOTE
293454 N/A 150 N/A Heavy Wall N/A #10 N/A .625 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® $73.08
62301 N/A 150 N/A Heavy Wall N/A #10 N/A .625 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled $50.57
293455 N/A 150 N/A Heavy Wall N/A #10 N/A .687 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® QUOTE
63160 N/A 150 N/A Heavy Wall N/A #10 N/A .687 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled QUOTE
293456 N/A 150 N/A Heavy Wall N/A #10 N/A .750 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® $81.41
63654 N/A 150 N/A Heavy Wall N/A #10 N/A .750 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled $54.39
293457 N/A 150 N/A Heavy Wall N/A #10 N/A .812 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® QUOTE
63163 N/A 150 N/A Heavy Wall N/A #10 N/A .812 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled QUOTE
293458 N/A 150 N/A Heavy Wall N/A #10 N/A .875 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® $89.73
63165 N/A 150 N/A Heavy Wall N/A #10 N/A .875 in N/A .296 in N/A Low Carbon Steel N/A Plain/Oiled $58.20
293459 N/A 125 N/A Heavy Wall N/A #10 N/A .937 in N/A .296 in N/A Low Carbon Steel N/A ArmorGalv® QUOTE
Unit of Measure
1 2 3 4 5 »