SPIROL’s Series 27 Short Symmetrical Metric Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 is also available in a Long version for applications requiring a higher torque and/or pull-out resistance. The Series 27 Short Inserts have the same body style as the standard Series 29 Short Symmetric Inserts with a slightly smaller center knurl diameter for ultra-thin walled boss assemblies. The SPIROL’s Series 27 Symmetrical Metric Inserts are available to order in metric threads ranging in size from M2 to M6.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Series 27 Short Symmetrical Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Package Unit

115075 N/A Not Stocked N/A 1 N/A M2 x 0.4 N/A 3.56 mm N/A 3.18 mm N/A Brass N/A Plain QUOTE
115079 N/A Not Stocked N/A 1 N/A M2.5 x 0.45 N/A 4.50 mm N/A 3.56 mm N/A Brass N/A Plain QUOTE
151235 N/A Not Stocked N/A 1 N/A M3 x 0.5 N/A 4.50 mm N/A 3.56 mm N/A Brass N/A Plain QUOTE
151237 N/A Not Stocked N/A 1 N/A M3.5 x 0.6 N/A 5.28 mm N/A 3.81 mm N/A Brass N/A Plain QUOTE
151239 N/A Not Stocked N/A 1 N/A M4 x 0.7 N/A 6.12 mm N/A 4.70 mm N/A Brass N/A Plain QUOTE
151242 N/A Not Stocked N/A 1 N/A M5 x 0.8 N/A 6.91 mm N/A 6.35 mm N/A Brass N/A Plain QUOTE
151244 N/A Not Stocked N/A 1 N/A M6 x 1.0 N/A 8.51 mm N/A 7.92 mm N/A Brass N/A Plain QUOTE
Unit of Measure
1