SPIROL’s Series 27 Short Symmetrical Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 also comes in a Long version for applications requiring more demanding torque and/or pull-out resistance. The Series 27 Short Inserts have the same body style as the standard Series 29 Short Symmetrical Inserts with a slightly smaller center knurl diameter for ultra-thin walled boss assemblies. The SPIROL’s Series 27 Symmetrical Inserts are available to order in inch threads ranging in size from 2-56 up to ¼-20.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Series 27 Short Symmetrical Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Package Unit

151232 N/A Not Stocked N/A 1 N/A 2-56 N/A .140 in N/A .125 in N/A Brass N/A Plain QUOTE
151234 N/A Not Stocked N/A 1 N/A 4-40 N/A .177 in N/A .140 in N/A Brass N/A Plain QUOTE
151236 N/A Not Stocked N/A 1 N/A 6-32 N/A .208 in N/A .150 in N/A Brass N/A Plain QUOTE
151238 N/A Not Stocked N/A 1 N/A 8-32 N/A .241 in N/A .185 in N/A Brass N/A Plain QUOTE
151240 N/A Not Stocked N/A 1 N/A 10-24 N/A .272 in N/A .250 in N/A Brass N/A Plain QUOTE
151241 N/A Not Stocked N/A 1 N/A 10-32 N/A .272 in N/A .250 in N/A Brass N/A Plain QUOTE
151243 N/A Not Stocked N/A 1 N/A 1/4-20 N/A .335 in N/A .312 in N/A Brass N/A Plain QUOTE
Unit of Measure
1