SPIROL’s Series 27 Long Symmetrical Metric Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 Long Metric Inserts have the same body style as the standard Series 29 Long Metric Inserts with a slightly smaller center knurl diameter for ultra-thin walled boss assemblies. The Series 27 Inserts are also available in a Short version to reduce costs and installation time for applications requiring less demanding torque and/or pull-out resistance. The SPIROL’s Series 27 Long Metric Inserts are available to order in thread sizes ranging from M2 up to M8.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Series 27 Long Symmetrical Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Package Unit

115077 N/A Not Stocked N/A 1 N/A M2 x 0.4 N/A 3.56 mm N/A 3.99 mm N/A Brass N/A Plain QUOTE
115069 N/A Not Stocked N/A 1 N/A M2.5 x 0.45 N/A 4.50 mm N/A 5.74 mm N/A Brass N/A Plain QUOTE
151219 N/A Not Stocked N/A 1 N/A M3 x 0.5 N/A 4.50 mm N/A 5.74 mm N/A Brass N/A Plain QUOTE
151221 N/A Not Stocked N/A 1 N/A M3.5 x 0.6 N/A 5.28 mm N/A 7.14 mm N/A Brass N/A Plain QUOTE
151223 N/A Not Stocked N/A 1 N/A M4 x 0.7 N/A 6.12 mm N/A 8.15 mm N/A Brass N/A Plain QUOTE
151226 N/A Not Stocked N/A 1 N/A M5 x 0.8 N/A 6.91 mm N/A 9.53 mm N/A Brass N/A Plain QUOTE
151228 N/A Not Stocked N/A 1 N/A M6 x 1.0 N/A 8.51 mm N/A 12.70 mm N/A Brass N/A Plain QUOTE
151230 N/A Not Stocked N/A 1 N/A M8 x 1.25 N/A 10.08 mm N/A 12.70 mm N/A Brass N/A Plain QUOTE
Unit of Measure
1