SPIROL’s Series 27 Long Symmetrical Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 Long Inserts have the same body style as the standard Series 29 Long Inserts with a slightly smaller center knurl diameter for ultra-thin walled boss assemblies. The Series 27 Inserts are also available in a Short version to reduce costs and installation time for applications requiring less demanding torque and/or pull-out resistance. The SPIROL’s Series 27 Long Inserts are available to order in inch threads ranging in size from 2-56 up to 5/16-18.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Series 27 Long Symmetrical Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Package Unit

151218 N/A Not Stocked N/A 1 N/A 2-56 N/A .140 in N/A .157 in N/A Brass N/A Plain QUOTE
151215 N/A Not Stocked N/A 1 N/A 4-40 N/A .177 in N/A .226 in N/A Brass N/A Plain QUOTE
151220 N/A Not Stocked N/A 1 N/A 6-32 N/A .208 in N/A .281 in N/A Brass N/A Plain QUOTE
151222 N/A Not Stocked N/A 1 N/A 8-32 N/A .241 in N/A .321 in N/A Brass N/A Plain QUOTE
151224 N/A Not Stocked N/A 1 N/A 10-24 N/A .272 in N/A .375 in N/A Brass N/A Plain QUOTE
151225 N/A Not Stocked N/A 1 N/A 10-32 N/A .272 in N/A .375 in N/A Brass N/A Plain QUOTE
151227 N/A Not Stocked N/A 1 N/A 1/4-20 N/A .335 in N/A .500 in N/A Brass N/A Plain QUOTE
151229 N/A Not Stocked N/A 1 N/A 5/16-18 N/A .397 in N/A .500 in N/A Brass N/A Plain QUOTE
Unit of Measure
1