The Series 20 Long series has the exact same body style as the Series 19 Long - with the addition of a head. The slightly tapered body is designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The head provides more bearing surface for the mating component to prevent jack-out. The Series 20 Long Headed Insert is available in inch threads ranging from 2-56 up to 5/16-18.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 20 Long Headed Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Head Ø (H)

Length (L)

Material Type

Finish

Price per Package Unit

150786 N/A Stocked N/A 250 N/A 2-56 N/A .143 in N/A .185 in N/A .157 in N/A Brass N/A Plain $58.51
150525 N/A Stocked N/A 250 N/A 4-40 N/A .187 in N/A .216 in N/A .226 in N/A Brass N/A Plain $62.74
150526 N/A Stocked N/A 225 N/A 6-32 N/A .218 in N/A .247 in N/A .281 in N/A Brass N/A Plain $73.60
150527 N/A Stocked N/A 200 N/A 8-32 N/A .251 in N/A .278 in N/A .321 in N/A Brass N/A Plain $76.50
150528 N/A Stocked N/A 150 N/A 10-24 N/A .282 in N/A .310 in N/A .375 in N/A Brass N/A Plain $68.69
150529 N/A Stocked N/A 150 N/A 10-32 N/A .282 in N/A .310 in N/A .375 in N/A Brass N/A Plain $68.05
150530 N/A Stocked N/A 125 N/A 1/4-20 N/A .345 in N/A .372 in N/A .500 in N/A Brass N/A Plain $79.07
150531 N/A Stocked N/A 125 N/A 5/16-18 N/A .407 in N/A .435 in N/A .500 in N/A Brass N/A Plain $94.58
Unit of Measure
1