The Series 19 Long is the longer version of the Series 19 Short resulting in higher torque and pull-out resistance. The slightly tapered body is designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The Series 19 Long Insert is available in inch threads ranging from 2-56 up to 5/16-18.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 19 Long Straight Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Package Unit

150785 N/A Stocked N/A 250 N/A 2-56 N/A .143 in N/A .157 in N/A Brass N/A Plain $55.89
150411 N/A Stocked N/A 250 N/A 4-40 N/A .187 in N/A .226 in N/A Brass N/A Plain $58.58
150412 N/A Stocked N/A 250 N/A 6-32 N/A .218 in N/A .281 in N/A Brass N/A Plain $67.51
150413 N/A Stocked N/A 250 N/A 8-32 N/A .251 in N/A .321 in N/A Brass N/A Plain $75.03
150414 N/A Stocked N/A 200 N/A 10-24 N/A .282 in N/A .375 in N/A Brass N/A Plain $84.20
150415 N/A Stocked N/A 200 N/A 10-32 N/A .282 in N/A .375 in N/A Brass N/A Plain $84.20
150416 N/A Stocked N/A 150 N/A 1/4-20 N/A .345 in N/A .500 in N/A Brass N/A Plain $86.68
150417 N/A Stocked N/A 150 N/A 5/16-18 N/A .407 in N/A .500 in N/A Brass N/A Plain $93.45
Unit of Measure
1