Series 65 Blind End Molded-In Inserts are designed for maximum pull-out and torque performance, and are often the Insert of choice for thermosets and engineered plastics with a high percentage of filler. The minor thread diameter tolerance is controlled to ensure positive positioning and perpendicularity of the Insert on the core pin during the molding process. The Series 65 is the same body style as the Series 63 Through-Hole Insert, but in a blind ended version. Series 65 Inserts are made from lightweight, lead-free 2024 aluminum, and are available in inch threads ranging from 8-32 to 5/16-18.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 65 Aluminum Blind-End Molded-In Insert
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Outer Ø (A)

Length (L)

Minimum Minor Ø

Material Type

Finish

Price per Package Unit

279430 N/A Stocked N/A 150 N/A 8-32 N/A .272 in N/A .380 in N/A .1365 in N/A Aluminum N/A Plain $59.52
279431 N/A Stocked N/A 150 N/A 10-24 N/A .309 in N/A .459 in N/A .1495 in N/A Aluminum N/A Plain $76.66
279432 N/A Stocked N/A 100 N/A 1/4-20 N/A .367 in N/A .610 in N/A .2005 in N/A Aluminum N/A Plain $85.51
279433 N/A Stocked N/A 75 N/A 5/16-18 N/A .463 in N/A .697 in N/A .2575 in N/A Aluminum N/A Plain $115.64
Unit of Measure
1