SPIROL’s Tubular Spacers are typically used to separate or space two components from each other by a distance equal to the length of the Spacer. The Spacer is commonly used in conjunction with a bolt that passes through the inner diameter (ID) of the Spacer to retain the assembly together.

SPIROL’s SP150 Heavy Wall Spacers are used when increased columnar strength is required, or increased bearing surface is desired to avoid witness marks or indenting of the mating materials.

The standard diameter offering for SPIROL’s SP150 Heavy Wall metric Spacers range from 3mm – 16mm in lengths up to 100mm - depending on the specific diameter.

Please select from our standard SP150 Heavy Wall Spacer offering below. In addition to being able to purchase SPIROL’s SP150 Heavy Wall Spacers online, you are also able to view or download 2D drawings and 3D models of our tubular Spacers. Simply select the item you want, then view or download the 2D drawing / 3D model in the required format.

If you don’t see what you are looking for in our standard offering (including size, material, finish, quantity, etc.), please feel free to configure your custom Spacer requirements!. Due to SPIROL’s proprietary manufacturing method, any intermediate length can be made without special tooling.

If you have a high volume inquiry, or if you would like complimentary Application Engineering assistance , please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices.

Unit of Measure

Specifications

Package Type

N/A Box

Units per Box

N/A 125

Duty

N/A Heavy Wall

I.D. (Min)

N/A 6.1 mm

I.D. (Max)

N/A 6.4 mm

Length

N/A 22 mm

Length Tolerance

N/A ±0.20 mm

Material Thickness (Ref)

N/A 1.5 mm

OD (Ref)

N/A 9.25 mm

Material Type

N/A Low Carbon Steel

Material Grade

N/A UNS G10060 / UNS G10080 / UNS G10100
DC04 (1.0338) / DC03 (1.0347) / DC01 (1.0330)

Finish

N/A Plain/Oiled

Weight Per Piece

N/A 0.0064176 kg0.0141482 lb

Order Processing Note

N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability.