
30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
SPIROL’s SP150 Heavy Wall Spacers are typically used to space two components by a desired distance equal to the length of the Spacer. Since the assembly is normally fastened together with a bolt or screw that passes through the inner diameter (ID) of the Spacer, SPIROL’s standard tubular Spacers are designed to provide a clearance fit over standard bolt and screw sizes.
In addition to having higher columnar strength, the thicker wall of the SP150 Heavy Wall Spacer provides a larger bearing surface for distribution of the clamp load onto the mating surfaces to prevent indenting or witness marks.
SPIROL’s standard SP150 Heavy Wall inch Spacers accommodate screw and bolt diameters ranging in size from #4 - .750” (3/4) in lengths up to 4” - depending on the specific diameter.
Please select from the standard offering below. In addition to being able to purchase SPIROL’s SP150 Heavy Wall inch Spacers online, you are also able to view or download 2D drawings and 3D models of our tubular Spacers. Simply select the item you want, and then view or download the 2D drawing / 3D model in the desired format.
If you don’t see what you are looking for in our standard offering (including size, material, finish, quantity, etc.), please feel free to configure your custom Spacer requirements!. Due to SPIROL’s proprietary manufacturing method, any intermediate length can be made without special tooling.
If you have a high volume inquiry, or if you would like complimentary Application Engineering assistance , please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices.
Specifications
Package Type |
N/A Box |
Units per Box |
N/A 125 |
Duty |
N/A Heavy Wall |
I.D. (Min) |
N/A .254 in |
I.D. (Max) |
N/A .268 in |
Length |
N/A .750 in |
Length Tolerance |
N/A ±.008 in |
Material Thickness (Ref) |
N/A .058 in |
OD (Ref) |
N/A .377 in |
Material Type |
N/A Low Carbon Steel |
Material Grade |
N/A
UNS G10060 / UNS G10080 / UNS G10100 DC04 (1.0338) / DC03 (1.0347) / DC01 (1.0330) |
Finish |
N/A ArmorGalv® |
Weight Per Piece |
N/A 0.005964792 kg0.013150118 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm EST will be processed on the next business day. |