SPIROL’s Series 27 Long Symmetrical Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 27 Long Inserts have the same body style as the standard Series 29 Long Inserts with a slightly smaller center knurl diameter for ultra-thin walled boss assemblies. The Series 27 Inserts are also available in a Short version to reduce costs and installation time for applications requiring less demanding torque and/or pull-out resistance. The SPIROL’s Series 27 Long Inserts are available to order in inch threads ranging in size from 2-56 up to 5/16-18.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Unit of Measure

Specifications

Package Type

N/A Each

Supply Status

N/A Not Stocked

Units Per Package

N/A 1

Thread Size

N/A 6-32

Overknurl Ø (A Ref.)

N/A .208 in

Length (L)

N/A .281 in

Pilot Ø (P)

N/A .185 in

Rec. Hole Ø

N/A .188 in

Rec. Hole Ø Tolerance

N/A +.003/-.000 in

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0005811 kg0.0012813 lb

Order Processing Note

N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability.