
SPIROL International Corporation
30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
SPIROL’s Series 24 Tapered Inserts are designed for use in tapered holes with an 8° (included) draft angle and are installed by using heat or ultrasonic vibration. These Inserts are similar to SPIROL’s standard Series 14 Tapered Inserts, but are designed for use in alternate hole sizes most commonly found in Europe. The Series 24 Inserts are made-to-order in metric thread sizes ranging from M2 up to M8.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
Specifications
Package Type |
N/A Each |
Supply Status |
N/A Not Stocked |
Units Per Package |
N/A 1 |
Thread Size |
N/A M2.5 x 0.45 |
Overknurl Ø (A Ref.) |
N/A 4.1 mm |
Length (L) |
N/A 5.0 mm |
Rec. Hole Ø at Entrance |
N/A 3.8 mm |
Rec. Hole Ø at Entrance Tolerance |
N/A +0.1/-0.0 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0002320 kg0.0005116 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |