The metric Series 20 Short Insert has the exact same body style as the Series 19 Short - with the addition of a head. The slightly tapered body is designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The head provides more bearing surface for the mating component to prevent jack-out. The Series 20 Short Headed Insert is available in metric threads ranging from M2 up to M6.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 300

Thread Size

N/A M3 x 0.5

Overknurl Ø (A Ref.)

N/A 4.62 mm

Head Ø (H)

N/A 5.49 mm

Head Thickness (T)

N/A 0.53 mm

Length (L)

N/A 3.56 mm

Pilot Ø (P)

N/A 3.91 mm

Rec. Hole Ø

N/A 3.99 mm

Rec. Hole Ø Tolerance

N/A +0.08/-0.00 mm

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0002910 kg0.0006416 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm EST will be processed on the next business day.