
SPIROL International Corporation
30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
The metric Series 19 Short Insert has a slightly tapered body designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The Series 19 Short Insert is available in metric threads ranging from M2 up to M6.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
Specifications
Package Type |
N/A Bag |
Supply Status |
N/A Stocked |
Units Per Package |
N/A 300 |
Thread Size |
N/A M3 x 0.5 |
Overknurl Ø (A Ref.) |
N/A 4.62 mm |
Length (L) |
N/A 3.56 mm |
Pilot Ø (P) |
N/A 3.91 mm |
Rec. Hole Ø |
N/A 3.99 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0001899 kg0.0004187 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm EST will be processed on the next business day. |