
30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
SPIROL offers a line of austenitic stainless steel Disc Springs in diameters ranging from Ø8mm to Ø71mm. Austenitic stainless steel is typically used for static and low cycle applications that require a heightened level of corrosion resistance. It withstands fresh water and atmospheric marine conditions very well, and is suitable for many other industrial conditions including acidic environments. This material will continue to work harden with use so cycle life is limited, but creep resistance is good.
If you don’t see what you are looking for in our standard offering (including size, quantity, stacks, etc.), please feel free to Request a Quote or contact SPIROL directly for complimentary Application Engineering assistance!
Note: All pricing is based on small box quantities. Please contact SPIROL directly for high volume quotes!
Specifications
Package Type |
N/A Box |
Units per Box |
N/A 1 |
DIN EN Series |
N/A C |
Bolt Size |
N/A M9 |
External Diameter (De) |
N/A
18 mm [.709 in] |
Internal Diameter (Di) |
N/A
9.2 mm [.362 in] |
Material Thickness (t) |
N/A
0.45 mm [.018 in] |
Free Height (lo) |
N/A
1.05 mm [0.41 in] |
Free Cone Height (ho) |
N/A
0.6 mm [.392 in] |
Material Type |
N/A Austenitic Stainless Steel |
Finish |
N/A Plain, Not Oiled |
F @ s = 0.75 ho |
N/A 197 N |
Weight Per Piece |
N/A 0.00066 kg |
Heat Treatment |
N/A N/A |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |