
30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
Press-N-Lok™ Pins were designed to permanently retain two plastic components to each other. The raised barbs are angled backwards on the pin, opposite the direction of insertion. Press-N-Lok™ Pins are installed in two stages: First, press the pins into one half of the plastic housing. Next, align the other half of the housing with the exposed pins and press into place. During installation, the plastic will backfill into the area around the barbs resulting in maximum resistance to axial force. Make assembly simple and quick; just Press-N-Lok™! In addition to being able to purchase product or request a quote for SPIROL’s Press-N-Lok™ Pins, you can also view or download 2D drawings and 3D models of specific items. Simply select the part you want, then view or download the 2D drawing or 3D model in the required format.
If you have a high volume inquiry, or if you would like Complimentary Application Engineering support in selecting the best Press-N-Lok™ for your assembly, please feel free to contact SPIROL directly at info-ca@spirol.com or call any one of our global offices.
Specifications
Package Type |
N/A Each |
Units per Box |
N/A 1000 |
Nominal Dia |
N/A 2 mm |
Length (L) |
N/A 8 mm |
Material Type |
N/A Aluminum |
Material Grade |
N/A
5056-H32 / UNS A95056 AlMg5 (3.3355) |
Finish |
N/A Plain |
Chamfer Length (C Min) |
N/A 0.15 mm |
Pilot Diameter (P Min) |
N/A 1.90 mm |
Pilot Diameter (P Max) |
N/A 2.00 mm |
Pilot Length |
N/A 1.50 mm |
Barb Diameter (B Min) |
N/A 2.25 mm |
Barb Diameter (B Max) |
N/A 2.40 mm |
Recommended Hole Size (Min) |
N/A 2.00 mm |
Recommended Hole Size (Max) |
N/A 2.10 mm |
Weight Per Piece |
N/A 0.0000664 kg0.0001464 lb |
| Order Processing Note1 | N/A Orders typically ship in 2-3 business days. Orders received after 3pm EST will be processed on the next business day. |
- 1 NOTE: For shipments outside the United States, the Buyer is responsible for any additional taxes, import duty, brokerage and customs fees.