SPIROL’s Standard Slotted Spring Pins have a slot width narrower than the wall thickness and thus do not nest nor interlock. SPIROL’s Standard Inch Slotted Spring Pins are produced with state-of-the-art technology resulting in lower insertion force, smoother insertion, and rounder outside diameters as compared to Slotted Pins produced with traditional methods. The edge of the slot on SPIROL’s Standard Slotted Pin does not damage the hole during installation, and there is lower stress in the spine of the installed pin resulting in longer pin life when subjected to shock and vibration. Since these Slotted Pins do not interlock, they are conducive for automatic feeding.
SPIROL’s Standard Inch Slotted Pins meet or exceed ASME B18.8.2 specifications and are available in high carbon steel, nickel (austenitic) stainless steel and chrome (martensitic) stainless steel in diameters ranging from .062” (1/16”) to .500” (1/2”).
In addition to being able to purchase or request a quote for SPIROL’s standard Slotted Spring Pins online, you are also able to view or download 2D drawings and 3D models of all available Slotted Pins. Simply select the part you want and scroll to the bottom of the page to download the 2D drawing/3D model in the required format.
Different quantities, custom sizes, special materials and finishes can be requested through the online configurator, or feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices.
Nominal Diam.
- .062 (1/16) in
- .078 (5/64) in
- .094 (3/32) in
- .125 (1/8) in
- .156 (5/32) in
- .187 (3/16) in
- .219 (7/32) in
- .250 (1/4) in
- .312 (5/16) in
- .375 (3/8) in
- .437 (7/16) in
- .500 (1/2) in
Length
- .187 (3/16) in
- .250 (1/4) in
- .312 (5/16) in
- .375 (3/8) in
- .437 (7/16) in
- .500 (1/2) in
- .562 (9/16) in
- .625 (5/8) in
- .687 (11/16) in
- .750 (3/4) in
- .812 (13/16) in
- .875 (7/8) in
- .937 (15/16) in
- 1.000 (1) in
- 1.125 (1-1/8) in
- 1.250 (1-1/4) in
- 1.375 (1-3/8) in
- 1.500 (1-1/2) in
- 1.625 (1-5/8) in
- 1.750 (1-3/4) in
- 1.875 (1-7/8) in
- 2.000 (2) in
- 2.250 (2-1/4) in
- 2.500 (2-1/2) in
- 2.750 (2-3/4) in
- 3.000 (3) in
- 3.250 (3-1/4) in
- 3.500 (3-1/2) in
- 3.750 (3-3/4) in
- 4.000 (4) in
Material Type
- Chrome Stainless Steel
- High Carbon Steel
- Nickel Stainless Steel
Material Grade
-
UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248) -
UNS S30200 / S30400
X10CrNi18-8 (1.4310) -
UNS S42000
X30Cr13 (1.4028)
Finish
- Mechanical Zinc Plated
- Plain
- Plain, Oiled
Artikel Nr. |
Units per Box |
Nominal Diam. |
Length (L) |
Material Type |
Material Grade |
Finish |
Heat Treatment |
Price per Package Unit |
|---|---|---|---|---|---|---|---|---|
| 182500625 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A .625 (5/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182500687 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A .687 (11/16) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182500750 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A .750 (3/4) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182500812 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A .812 (13/16) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182500875 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A .875 (7/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182500937 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A .937 (15/16) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501000 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.000 (1) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501125 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.125 (1-1/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501250 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.250 (1-1/4) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501375 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.375 (1-3/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501500 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.500 (1-1/2) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501625 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.625 (1-5/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501750 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.750 (1-3/4) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182501875 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 1.875 (1-7/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182502000 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 2.000 (2) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182502250 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 2.250 (2-1/4) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182502500 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 2.500 (2-1/2) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 182502750 | Units per Box N/A 1 | Nominal Diam. N/A .250 (1/4) in | Length (L) N/A 2.750 (2-3/4) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 183120750 | Units per Box N/A 1 | Nominal Diam. N/A .312 (5/16) in | Length (L) N/A .750 (3/4) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 183120812 | Units per Box N/A 1 | Nominal Diam. N/A .312 (5/16) in | Length (L) N/A .812 (13/16) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 183120875 | Units per Box N/A 1 | Nominal Diam. N/A .312 (5/16) in | Length (L) N/A .875 (7/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 183120937 | Units per Box N/A 1 | Nominal Diam. N/A .312 (5/16) in | Length (L) N/A .937 (15/16) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 183121000 | Units per Box N/A 1 | Nominal Diam. N/A .312 (5/16) in | Length (L) N/A 1.000 (1) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 183121125 | Units per Box N/A 1 | Nominal Diam. N/A .312 (5/16) in | Length (L) N/A 1.125 (1-1/8) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |
| 183121250 | Units per Box N/A 1 | Nominal Diam. N/A .312 (5/16) in | Length (L) N/A 1.250 (1-1/4) in | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Mechanical Zinc Plated | Heat Treatment N/A HV 458-560 | QUOTE |