SPIROL offers a line of austenitic stainless steel Disc Springs in diameters ranging from Ø8mm to Ø71mm. Austenitic stainless steel is typically used for static and low cycle applications that require a heightened level of corrosion resistance. It withstands fresh water and atmospheric marine conditions very well, and is suitable for many other industrial conditions including acidic environments. This material will continue to work harden with use so cycle life is limited, but creep resistance is good.
If you don’t see what you are looking for in our standard offering (including size, quantity, stacks, etc.), please feel free to Request a Quote or contact SPIROL directly for complimentary Application Engineering assistance!
Note: All pricing is based on small box quantities. Please contact SPIROL directly for high volume quotes!
External Diameter (mm)
- 8
- 10
- 12.5
- 14
- 16
- 18
- 20
- 22.5
- 25
- 28
- 31.5
- 35.5
- 40
- 45
- 50
- 56
- 63
- 71
External Diameter (in)
- .315
- .394
- .492
- .551
- .630
- .709
- .787
- .886
- .984
- 1.102
- 1.240
- 1.398
- 1.575
- 1.772
- 1.969
- 2.205
- 2.480
- 2.795
Internal Diameter (mm)
- 4.2
- 5.2
- 6.2
- 7.2
- 8.2
- 9.2
- 10.2
- 11.2
- 12.2
- 14.2
- 16.3
- 18.3
- 20.4
- 22.4
- 25.4
- 28.5
- 31
- 36
Internal Diameter (in)
- .165
- .205
- .244
- .283
- .323
- .362
- .402
- .441
- .480
- .559
- .642
- .720
- .803
- .882
- 1.000
- 1.122
- 1.220
- 1.417
Material Thickness (mm)
- 0.4
- 0.45
- 0.5
- 0.6
- 0.7
- 0.8
- 0.9
- 1
- 1.1
- 1.25
- 1.5
- 1.8
- 2
Material Thickness (in)
- .016
- .018
- .020
- .024
- .028
- .031
- .035
- .039
- .043
- .049
- .059
- .071
- .079
Material Type
- Austenitic Stainless Steel
Artikel Nr. |
Units Per Box |
DIN EN Series |
Bolt Size |
External Diameter (De) |
Internal Diameter (Di) |
Material Thickness (t) |
Free Height (lo) |
Free Cone Height (ho) |
Material Type |
Finish |
Price per Package Unit |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 119663 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M4 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.6 mm [.024 in] |
Free Cone Height (ho)
N/A
0.2 mm [.008 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119666 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M5 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.7 mm [.028 in] |
Free Cone Height (ho)
N/A
0.3 mm [.012 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119668 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M5 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.75 mm [.030 in] |
Free Cone Height (ho)
N/A
0.25 mm [.010 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 139996 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M6 |
External Diameter (De)
N/A
12.5 mm [.492 in] |
Internal Diameter (Di)
N/A
6.2 mm [.244 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.85 mm [.033 in] |
Free Cone Height (ho)
N/A
0.35 mm [.013 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 140000 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M6 |
External Diameter (De)
N/A
12.5 mm [.492 in] |
Internal Diameter (Di)
N/A
6.2 mm [.244 in] |
Material Thickness (t)
N/A
0.7 mm [.028 in] |
Free Height (lo)
N/A
1 mm [.039 in] |
Free Cone Height (ho)
N/A
0.3 mm [.011 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119676 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M7 |
External Diameter (De)
N/A
14 mm [.551 in] |
Internal Diameter (Di)
N/A
7.2 mm [.283 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.9 mm [.035 in] |
Free Cone Height (ho)
N/A
0.4 mm [.015 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119678 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M7 |
External Diameter (De)
N/A
14 mm [.551 in] |
Internal Diameter (Di)
N/A
7.2 mm [.283 in] |
Material Thickness (t)
N/A
0.8 mm [.031 in] |
Free Height (lo)
N/A
1.1 mm [.043 in] |
Free Cone Height (ho)
N/A
0.3 mm [.012 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 140003 | Units Per Box N/A 1 | DIN EN Series N/A C | Bolt Size N/A M8 |
External Diameter (De)
N/A
16 mm [.630 in] |
Internal Diameter (Di)
N/A
8.2 mm [.323 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.9 mm [.035 in] |
Free Cone Height (ho)
N/A
0.5 mm [.019 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119683 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M8 |
External Diameter (De)
N/A
16 mm [.630 in] |
Internal Diameter (Di)
N/A
8.2 mm [.323 in] |
Material Thickness (t)
N/A
0.6 mm [.024 in] |
Free Height (lo)
N/A
1.05 mm [.041 in] |
Free Cone Height (ho)
N/A
0.45 mm [.017 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 91171 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M8 |
External Diameter (De)
N/A
16 mm [.630 in] |
Internal Diameter (Di)
N/A
8.2 mm [.323 in] |
Material Thickness (t)
N/A
0.9 mm [.035 in] |
Free Height (lo)
N/A
1.25 mm [.049 in] |
Free Cone Height (ho)
N/A
0.35 mm [.014 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 140005 | Units Per Box N/A 1 | DIN EN Series N/A C | Bolt Size N/A M9 |
External Diameter (De)
N/A
18 mm [.709 in] |
Internal Diameter (Di)
N/A
9.2 mm [.362 in] |
Material Thickness (t)
N/A
0.45 mm [.018 in] |
Free Height (lo)
N/A
1.05 mm [0.41 in] |
Free Cone Height (ho)
N/A
0.6 mm [.392 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119687 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M9 |
External Diameter (De)
N/A
18 mm [.709 in] |
Internal Diameter (Di)
N/A
9.2 mm [.362 in] |
Material Thickness (t)
N/A
0.7 mm [.028 in] |
Free Height (lo)
N/A
1.2 mm [.047 in] |
Free Cone Height (ho)
N/A
0.5 mm [.019 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 92017 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M9 |
External Diameter (De)
N/A
18 mm [.709 in] |
Internal Diameter (Di)
N/A
9.2 mm [.362 in] |
Material Thickness (t)
N/A
1 mm [.039 in] |
Free Height (lo)
N/A
1.4 mm [.055 in] |
Free Cone Height (ho)
N/A
0.4 mm [.016 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 140006 | Units Per Box N/A 1 | DIN EN Series N/A C | Bolt Size N/A M10 |
External Diameter (De)
N/A
20 mm [.787 in] |
Internal Diameter (Di)
N/A
10.2 mm [.402 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
1.15 mm [.045 in] |
Free Cone Height (ho)
N/A
0.65 mm [.025 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119692 | Units Per Box N/A 1 | DIN EN Series N/A N/A | Bolt Size N/A M10 |
External Diameter (De)
N/A
20 mm [.787 in] |
Internal Diameter (Di)
N/A
10.2 mm [.402 in] |
Material Thickness (t)
N/A
0.8 mm [.031 in] |
Free Height (lo)
N/A
1.35 mm [.053 in] |
Free Cone Height (ho)
N/A
0.55 mm [.022 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119695 | Units Per Box N/A 1 | DIN EN Series N/A N/A | Bolt Size N/A M10 |
External Diameter (De)
N/A
20 mm [.787 in] |
Internal Diameter (Di)
N/A
10.2 mm [.402 in] |
Material Thickness (t)
N/A
1.1 mm [.043 in] |
Free Height (lo)
N/A
1.55 mm [.061 in] |
Free Cone Height (ho)
N/A
0.45 mm [.018 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 140007 | Units Per Box N/A 1 | DIN EN Series N/A C | Bolt Size N/A M11 |
External Diameter (De)
N/A
22.5 mm [.886 in] |
Internal Diameter (Di)
N/A
11.2 mm [.441 in] |
Material Thickness (t)
N/A
0.6 mm [.024 in] |
Free Height (lo)
N/A
1.4 mm [.055 in] |
Free Cone Height (ho)
N/A
0.8 mm [.031 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119697 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M11 |
External Diameter (De)
N/A
22.5 mm [.886 in] |
Internal Diameter (Di)
N/A
11.2 mm [.441 in] |
Material Thickness (t)
N/A
0.8 mm [.031 in] |
Free Height (lo)
N/A
1.45 mm [.057 in] |
Free Cone Height (ho)
N/A
0.65 mm [.026 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119698 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M11 |
External Diameter (De)
N/A
22.5 mm [.886 in] |
Internal Diameter (Di)
N/A
11.2 mm [.441 in] |
Material Thickness (t)
N/A
1.25 mm [.049 in] |
Free Height (lo)
N/A
1.75 mm [.069 in] |
Free Cone Height (ho)
N/A
0.5 mm [.020 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119701 | Units Per Box N/A 1 | DIN EN Series N/A C | Bolt Size N/A M12 |
External Diameter (De)
N/A
25 mm [.984 in] |
Internal Diameter (Di)
N/A
12.2 mm [.480 in] |
Material Thickness (t)
N/A
0.7 mm [.028 in] |
Free Height (lo)
N/A
1.6 mm [.063 in] |
Free Cone Height (ho)
N/A
0.9 mm [.035 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119703 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M12 |
External Diameter (De)
N/A
25 mm [.984 in] |
Internal Diameter (Di)
N/A
12.2 mm [.480 in] |
Material Thickness (t)
N/A
0.9 mm [.035 in] |
Free Height (lo)
N/A
1.6 mm [.063 in] |
Free Cone Height (ho)
N/A
0.7 mm [.028 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119705 | Units Per Box N/A 1 | DIN EN Series N/A A | Bolt Size N/A M12 |
External Diameter (De)
N/A
25 mm [.984 in] |
Internal Diameter (Di)
N/A
12.2 mm [.480 in] |
Material Thickness (t)
N/A
1.5 mm [.059 in] |
Free Height (lo)
N/A
2.05 mm [.081 in] |
Free Cone Height (ho)
N/A
0.55 mm [.022 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 140008 | Units Per Box N/A 1 | DIN EN Series N/A C | Bolt Size N/A M14 |
External Diameter (De)
N/A
28 mm [1.102 in] |
Internal Diameter (Di)
N/A
14.2 mm [.559 in] |
Material Thickness (t)
N/A
0.8 mm [.031 in] |
Free Height (lo)
N/A
1.8 mm [.071 in] |
Free Cone Height (ho)
N/A
1 mm [.040 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119706 | Units Per Box N/A 1 | DIN EN Series N/A B | Bolt Size N/A M14 |
External Diameter (De)
N/A
28 mm [1.102 in] |
Internal Diameter (Di)
N/A
14.2 mm [.559 in] |
Material Thickness (t)
N/A
1 mm [.039 in] |
Free Height (lo)
N/A
1.8 mm [.071 in] |
Free Cone Height (ho)
N/A
0.8 mm [.032 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |
| 119708 | Units Per Box N/A 1 | DIN EN Series N/A N/A | Bolt Size N/A M14 |
External Diameter (De)
N/A
28 mm [1.102 in] |
Internal Diameter (Di)
N/A
14.2 mm [.559 in] |
Material Thickness (t)
N/A
1.5 mm [.059 in] |
Free Height (lo)
N/A
2.15 mm [.085 in] |
Free Cone Height (ho)
N/A
0.65 mm [.026 in] |
Material Type N/A Austenitic Stainless Steel | Finish N/A Plain, Not Oiled | QUOTE |